RWU90 SIMpull® Copper

SINGLE COPPER CONDUCTORS, XLPE INSULATION, 1000 VOLTS / -40ºC MIN, 90ºC MAX.

Download Category Specifications
PDF Excel Table

Application

Southwire’s SIMpull ® RWU90 is designed for direct earth burial (with protection as required by the inspecting authority). For service entrance above or below ground.The minimum recommended installation temperature is minus 40°C (with suitable handling procedures). Maximum conductor temperature is 90°C. SIMpull ® RWU90 conductors feature SIM Technology jackets which reduces the coefficient of friction" allowing cables to be installed without external lubricants" resulting in reduced labour and materials costs.

Specifications

Select a set of products below for more information:
Conductor Allowable Ampacities
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity at 90C Direct Buried Allowable Ampacity at 60C Allowable Ampacity at 75C Allowable Ampacity at 90C
556978
14 AWG 14 AWG
7 7
60 1.52
196 5.00
25 37
25* 25*
20* 20*
20* 20*
25* 25*
556600
12 AWG 12 AWG
7 7
60 1.52
217 5.51
34 51
30* 30*
25* 25*
25* 25*
30* 30*
556598
10 AWG 10 AWG
7 7
60 1.52
239 6.07
48 72
40* 40*
30* 30*
35* 35*
40* 40*
556988
8 AWG 8 AWG
7 7
80 2.03
312 7.92
79 118
55 55
40 40
50 50
55 55
556994
6 AWG 6 AWG
7 7
80 2.03
348 8.84
114 170
75 75
55†† 55††
65 65
75 75
556999
4 AWG 4 AWG
7 7
80 2.03
395 10.03
168 251
95 95
70 70
85 85
95 95
557004
3 AWG 3 AWG
7 7
80 2.03
422 10.72
206 306
115 115
85 85
100 100
115 115
556596
2 AWG 2 AWG
7 7
80 2.03
453 11.51
253 376
130 130
95 95
115 115
130 130
590651
1/0 AWG 1/0 AWG
19 19
95 2.41
562 14.27
394 587
243** 243**
125 125
150 150
170 170
590652
2/0 AWG 2/0 AWG
19 19
95 2.41
606 15.39
486 723
274** 274**
145 145
175 175
195†† 195††
590653
3/0 AWG 3/0 AWG
19 19
95 2.41
654 16.61
600 893
311** 311**
165 165
200 200
225 225
590654
4/0 AWG 4/0 AWG
19 19
95 2.41
710 18.03
747 1111
360** 360**
195 195
230 230
260 260
590655
250 KCMIL 250 KCMIL
37 37
110 2.79
774 19.66
876 1303
383** 383**
215 215
255 255
290 290
590656
350 KCMIL 350 KCMIL
37 37
110 2.79
873 22.17
1199 1784
470** 470**
260 260
310 310
350 350
590660
500 KCMIL 500 KCMIL
37 37
110 2.79
998 25.35
1680 2501
548** 548**
320 320
380 380
430 430
592347
600 KCMIL 600 KCMIL
61 61
125 3.18
1104 28.04
2018 3003
600** 600**
350 350
420 420
475 475
590664
750 KCMIL 750 KCMIL
61 61
125 3.18
1203 30.56
2496 3714
667** 667**
400 400
475 475
535 535

All Ampacities derived from the 2012 Canadian Electrical Code
* See Rule 14-104 in the 2012 Canadian Electrical Code
** Derived from Table D12A in Appendix D of the CE Code as per Triplex cable formation as shown in Diagram B4-3 in Appendix B - for Non-Continuous loads. Based on an ambient temperature of 20°C
† Derived from Table 2 of the CE Code for Cable in Conduit. Not more than 3 copper conductors in a raceway. Based on an ambient temperature of 30°C
†† For 3-wire 120V/240V and 120V/208V service conductors in single dwellings, see notes under CEC Table 2. Allowable ampacity shall not be greater than 60 amps for No. 6 AWG nor greater than 200 amps for No. 2/0 AWG
‡ Contact sales representative for more information.

Standards & References

Southwire’s SIMpull ® RWU90 cables meet or exceed the following requirements: • CSA Standard C22.2 No. 38 File Listing: LL90458 • Optional: CSA FT1 fl ame test rating • Optional: CSA FT4 flame test rating and TC rating for 1/0 AWG and larger (Minimum order quantities may apply for optional features.)

Construction

Single copper conductor with extra thickness on the moisture resistant" low temperature" cross linked polyethylene insulation.

  1. Rated at 1000 volts.
  2. SIMpull ® conductors are SR rated for sunlight resistance in all standard colours.
  3. Standard colours are available in black" white" red" blue and green.

Resources

There are no downloadable resources for this product.