Southwire Type SJEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery, compressors, conveyor and automated production equipment. Cords are suitable for use in temperatures between -50°C to maximum 105°C.
Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
No. of Conductors | 3 3 | |
No. of Strands | 65 65 | |
Nom. OD (mils) (mm) | 436 11.07 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 122 182 | lbs/1000' kgs/km |
Allowable Ampacity | 25 25 | |
Nom. DC Resistance (Conductor) | 1.61 1.61 | |
Conductor Colors | BLACK/WHITE/GREEN BLACK/WHITE/GREEN |