6-266 SD CU SGX BLACK 125C 500 FT

Southwire #: F060200300

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles

Specifications

Stock # F060200300 F060200300
Size (AWG or kcmil) (mm2) 6 AWG 6 AWG
No. of Strands 266 266
Nom. OD (mils) (mm) 329 8.36 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 120 178 lbs/1000' kgs/km

Standards & References

Construction

  1. Southwire’s Battery cable is manufactured using stranded bare copper with cross-link insulation
  2. Manufactured with black or red rubber and PVC

Resources

There are no downloadable resources for this product.