THREE-HOLE THREE WAY CORNER ANGLE ZINC PLATED STEEL, 25 PACK

Southwire #: SFL30 Model #: SFL30

Used to secures two pieces of strut channel at a 90 deg angle

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Legs: 3-1/2" x 2-1/4"
  • 1/4" thick steel
  • Electroplated zinc
  • Hole Diameter: 9/16"

Specifications

Model # SFL30 SFL30
UPC # 785592124180 785592124180
Product Height 1.63 4.14 inch cm
Product Width 3.5 8.89 inch cm
Product Weight 0.52 0.24 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;