12" 50LBS UV BK CT METAL PAWL

Southwire #: BR12SMP0-C Model #: BR12SMP0-C

Southwire Cable Ties with a Stainless Steel Pawl are made for superior wire management. Strong, durable 304 stainless steel tooth construction for enhanced durability and strength. Manufactured using Polyamide 6.6 suitable for indoors (Natural) and Outdoors (UV Resistant Black)

Contact Us
Where to Buy
Where to Buy
Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Stainless Steel Pawl provides a secure and reliable self locking mechanism
  • Safely and easily secures wire bundles and harness components
  • cULus Listed per UL Standard 62275, Type 21/21S and Suitable for Air Handling Spaces (AH-2)
  • Manufactured using Polyamide 6.6

Specifications

UPC # 032886311536 032886311536

Resources

There are no downloadable resources for this product.