4" EMT Compression Box Connectors, Rain-Tight, Insulated - Steel

Southwire #: MECR-759-B Model #: MECR-759-B

Connects EMT conduit to a box or enclosure for rain-tight fit

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Rain tight, concrete tight, wet locations
  • Blue nut for easy identification
  • Steel zinc plated
  • cULus Listed rain-tight, Federal Spec. W-F-408E, NEMA FB-1

Specifications

Model # MECR-759-B MECR-759-B
UPC # 784297024511 784297024511
Product Height 6.648 16.89 inch cm
Product Width 6.648 16.89 inch cm
Product Weight 2.738 1.24 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;