4" Rigid Threaded Coupling - Stainless Steel

Southwire #: RC-400SS Model #: RC-400SS

3/4 IN SS THREADED RIGID COUPLING

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Steel galvanized or 316 stainless steel
  • Rigid Size: 4"
  • 316 STAINELSS STEEL

Specifications

Model # RC-400SS RC-400SS
UPC # 785592116567 785592116567
Product Height 3.52 8.94 inch cm
Product Width 4.87 12.37 inch cm
Product Weight 2.95 1.34 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;