GROUND SCREW, COMBINATION HEAD, #10-32 X 3/8", 100PK

Southwire #: GS Model #: GS

Green ground screws are used in electrical junction boxes to provide ground path

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 3/8 in. 10-32 Green Grounding Screw
  • Combo/Phillips slotted hex washer head
  • Quickly and easily screw in to threaded ground holes and box edges

Specifications

Model # GS GS
UPC # 50785592800065 50785592800065
Product Height 0.37 0.94 inch cm
Product Width 0.4 1.02 inch cm
Product Weight 0.005 0.00 lbs kg

Resources

There are no downloadable resources for this product.