PIGTAIL, STRANDED WIRE, SPADE TERMINAL/STRIPPED, WHITE, #14AWG, 8", 100PK

Southwire #: PTST14WH Model #: PTST14WH

PIGTAIL #14 STRANDED 8IN WHITE

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • White 14 Gauge Stranded
  • Flanged Spade Terminal & Prestripped ⅝"
  • 8" Length
  • UL

Specifications

Model # PTST14WH PTST14WH
UPC # 785592993168 785592993168
Product Height 0.04 0.10 inch cm
Product Width 0.1 0.25 inch cm
Product Weight 0.022 0.01 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;