Four Gang Non-Metallic Multi-Mount Romex Box - 67 Cu. In.

Southwire #: MSBMMT4G Model #: MSBMMT4G

MSBMMT4G 4 GANG MULTI MOUNT DEVICE BOX

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Removable nail tab for metal stud mounting
  • Horizontal or vertical mount
  • Removable interior mounting blocks allow for more cubic inch capacity in box
  • Top mounting blocks for vertical mounting
  • 1/2" ko's for blue tube or PVC conduit connections
  • UL Listed & RoHS Compliant

Specifications

Stock # MSBMMT4G MSBMMT4G
Model # MSBMMT4G MSBMMT4G
UPC # 784297017735 784297017735
Product Height 3.5 8.89 inch cm
Product Width 4.3 10.92 inch cm
Depth 9.6 24.38 inch cm
Product Weight 0.8 0.36 lbs kg
Material Polycarbonate Polycarbonate
Cubic Capacity 67.0 (1097.9) 67.0 (1097.9)
Standard Package 20 20
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;