BACKBOARD WIRE DISTRIBUTION SPOOL BLACK W/10-32 WOOD SCREW, 100 PACK

Southwire #: WDSMS Model #: WDSMS

Wire distribution spools are used to neatly organize internal pairs or wires as they are being terminated on communication backboards and racks that are wood, steel or concrete

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Smooth wire contact surface
  • Sold with or without mounting screw
  • Dimensions: 2.91" TALL
  • Color: Black
  • Mounting: MOLDED IN WOOD SCREW ***
  • UL, CUL, RoHS Compliant

Specifications

Model # WDSMS WDSMS
UPC # 785592998101 785592998101
Product Height 3.65 9.27 inch cm
Product Width 1.66 4.22 inch cm
Product Weight 0.1 0.05 lbs kg
Material Plastic Plastic
Standard Package 100 100
California Prop 65 Yes Yes