BACKBOARD WIRE DISTRIBUTION SPOOL WHITE W/ MOUNTING HOLE ONLY, 100 PACK

Southwire #: WDS Model #: WDS

Wire distribution spools are used to neatly organize internal pairs or wires as they are being terminated on communication backboards and racks that are wood, steel or concrete

Contact Us
Where to Buy
Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Smooth wire contact surface
  • Sold with or without mounting screw
  • Dimensions: 2.91" TALL
  • Color: Ivory
  • Mounting: MOUNTING HOLE ONLY
  • UL, CUL, RoHS Compliant

Specifications

Model # WDS WDS
UPC # 785592111111 785592111111
Product Height 2.91 7.39 inch cm
Product Width 1.66 4.22 inch cm
Product Weight 0.45 0.20 lbs kg
Material Plastic Plastic
Standard Package 100 100
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.