MAGNETIC J HOOK 4" 90 LB PULL OUT STRENGTH, 25 PACK

Southwire #: JHK-64MAG Model #: JHK-64MAG

Magnetic wall mount J Hook cable supports can be attached to a wide variety of metal wall surfaces. Southwire J Hooks are an inexpensive alternative to cable trays. J Hooks provide support to sensitive voice and data cables without causing stress

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • J- Hooks eliminate the problem of point loads that can cause band width damage to sensitive cables such as fiber optic, CAT 5E, 6, 7 or many others
  • Continuous wide base radius design supports the natural bends and curves of cable
  • Built in cable retainer bar
  • cULus Listed

Specifications

Model # JHK-64MAG JHK-64MAG
UPC # 785592122575 785592122575
Product Height 6.93 17.60 inch cm
Product Width 4.75 12.07 inch cm
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25
Hook Size 4" 4"
Pull Out Strength 90 LBS. 90 LBS.
Cat 5E Cable Capacity 300 300

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;