METAL DISTRIBUTION D RING 8", 25 PACK

Southwire #: DST-800 Model #: DST-800

Distribution rings are used when support for multiple vertical or horizontal cable runs is required on walls or ceilings

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Distribution rings have a smooth surface that prevents cables from being damaged
  • .22" diameter mounting holes
  • Cable I.D.: 8"
  • UL, CUL, RoHS Compliant

Specifications

Model # DST-800 DST-800
UPC # 785592986108 785592986108
Product Height 0.38 0.97 inch cm
Product Width 3.7 9.40 inch cm
Product Weight 0.433 0.20 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25
Cat 5E Cable Capacity 425 425
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;