Quick-Mount Conduit Hanger For 1/2" EMT, 50 Pack

Southwire #: CHQ-50 Model #: CHQ-50

QCK MNT CONDUIT HANGER 1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Swing in bolt feature saves installation time
  • Zinc plated steel
  • UL Listed
  • EMT Size: 1/2"
  • Rigid Size: 3/8"

Specifications

Stock # CHQ-50 CHQ-50
Model # CHQ-50 CHQ-50
UPC # 785592113702 785592113702
Product Height 0.76 1.93 inch cm
Product Width 0.83 2.11 inch cm
Product Weight 1.7 0.77 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;