Stainless Steel Malleable Iron Beam Clamp 1/4-20 Thread 316Ss, 50 Pack

Southwire #: MBC-1420-SS Model #: MBC-1420-SS

MALL BM SS CLMP 1/4-20 THREAD

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Tapped holes on side and bottom
  • 316 stainless steel body and set screw
  • Fits Beam Flange Thickness: 3/8"
  • Hole Thread: 1/4"-20
  • Static Load: 250

Specifications

Model # MBC-1420-SS MBC-1420-SS
UPC # 785592124593 785592124593
Product Height 2.19 5.56 inch cm
Product Width 0.94 2.39 inch cm
Product Weight 0.192 0.09 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;