STL BEAM CLAMP 3/8-16

Southwire #: BC-3816 Model #: BC-3816

Light duty beam clamp supports loads from structural beams

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Side and bottom tapped holes Zinc plated steel or 316 stainless steel
  • UL Listed
  • Holes Back & Bottom: 3/8"-16
  • Jaw Opening: .94"
  • UL, CUL, RoHS Compliant

Specifications

Model # BC-3816 BC-3816
UPC # 785592102904 785592102904
Product Height 2.1 5.33 inch cm
Product Width 1.19 3.02 inch cm
Product Weight 0.02 0.01 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;