2-1/2 in. Deep Switch Box with Clamps for Flexible Metal Conduits and a Flat Vertical Bracket

Southwire #: G601-FBX

3" X 2" SWBX 2-1/2" DP MC CLMP 1/2" KO-FL BRKT-50PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • UL, CUL, RoHS Compliant

Specifications

UPC # 785592987570 785592987570
Product Height 7.25 18.42 inch cm
Product Width 2.0 5.08 inch cm
Material Galvanized Steel Galvanized Steel
Cubic Capacity 12.5 (204.8) 12.5 (204.8)
Standard Package 50 50
Side Knockouts (4) 1/2" & (4) Pryouts (4) 1/2" & (4) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;