4-11/16" Square Industrial Surface Cover, 1/2" Raised - Duplex / Toggle

Southwire #: 72C41 Model #: 72C41

4-11/16INSQ.1 TOGGLE&1 DUPLEX

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Device mounting hardware included

Specifications

Model # 72C41 72C41
UPC # 785592722942 785592722942
Product Height 0.5 1.27 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 0.5 0.23 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 10.3 (168.7) 10.3 (168.7)
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;