4 IN. SQUARE BOX MOUNTING BRACKET FOR ADJUSTABLE DEPTH DEVICE RINGS

Southwire #: BMB1U

Garvin BMB1U is used for both 4 in square and 4-11/16 in Square Boxes when mounting adjustable depth device rings. It's versatile design allows a 1 gang (AMR1) 2 gang (AMR2) or square to round (AMR0) adjustable mud ring to be perfectly mounted every time. This multipurpose bracket can also be used with traditional 4 in and 4-11/16 in square device rings.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Fits 4" or 4-11/16" Square Boxes
  • UL, RoHS Compliant

Specifications

UPC # 785592117977 785592117977
Product Height 3.46 8.79 inch cm
Product Width 5.38 13.67 inch cm
Product Weight 0.1 0.05 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;