4" Octagon Box, 2-1/8" Deep - Drawn, W/Conduit KO's And Fixture Ears 3-1/2" O.C.

Southwire #: 54171-DEOW Model #: 54171-DEOW

4" OCT BOX DRN 2-1/8" DP 1/2" KO 4 EARS OW

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws
  • Old work clips and ears
  • (4) Threaded mounting Tabs
  • Brackets: Old Work Clips

Specifications

Model # 54171-DEOW 54171-DEOW
UPC # 785592982155 785592982155
Product Height 2.13 5.41 inch cm
Product Width 4.35 11.05 inch cm
Product Weight 0.613 0.28 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 20.0 (327.8) 20.0 (327.8)
Standard Package 10 10
Side Knockouts (4) 1/2" (4) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;