4 OR 4-11/16 IN. SQUARE BOX SLIDER WALL MOUNTING BRACKET, 16 IN. STUD WALL TO CENTER DISTANCE

Southwire #: BMB16SL

1-1/2 in or 2-1/8 in deep box mounting brackets with 16in stud wall to center distance are used to secure conduit boxes in stud walls. Their unique design allows boxes to slide horizontally between studs for perfect device positioning. Garvin' box mounting brackets allow the installer to quickly and easily mount 4in square conduit boxes in stud walls.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 16" O.C. Walls
  • Fits 4" or 4-11/16" Square Boxes
  • UL, RoHS Compliant

Specifications

UPC # 785592983718 785592983718
Product Height 0.2 0.51 inch cm
Product Width 6.0 15.24 inch cm
Product Weight 0.081 0.04 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;