4" Square Bracketed Box, 1-1/2" Deep - Welded, W/Romex Clamps

Southwire #: 52151-FR Model #: 52151-FR

4 SQ JUNCT BX 1-1/2 IN NM CLPS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination Phillips/Slotted screw heads.
  • Brackets: F - Flat Vertical
  • UL, RoHS Compliant

Specifications

Model # 52151-FR 52151-FR
UPC # 785592400611 785592400611
Product Height 1.5 3.81 inch cm
Product Width 4.3 10.92 inch cm
Product Weight 0.75 0.34 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 25 25
Bottom Knockouts (2) 1/2" (2) 1/2"
Side Knockouts (2) 1/2", (1) 1/2"-3/4", (4) Pryouts (2) 1/2", (1) 1/2"-3/4", (4) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;