4" Square Device Ring Voltage Partition

Southwire #: LVP41 Model #: LVP41

4IN LV BXPART 1-1/2D 1/2IN-1IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Score lines guide for proper fit with device ring
  • To prevent breaking off too many scored tabs it is recommended that the partition is in place in the box before the scored tab is broken off
  • For Use with 1-1/2" Deep Boxes
  • For Raised Rings: 1/2", 3/4" and 1"

Specifications

Model # LVP41 LVP41
UPC # 785592990266 785592990266
Product Height 0.06 0.15 inch cm
Product Width 3.82 9.70 inch cm
Product Weight 0.5 0.23 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 5 5
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;