4" Square Industrial Surface Cover, 1/2" Raised - Duplex / 1.406" Dia.

Southwire #: G1940 Model #: G1940

4INSQ RS COV 1/2IN 1 DUP 1 REC

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Crushed corner design allows use of standard box cover screws
  • Device mounting hardware included

Specifications

Model # G1940 G1940
UPC # 785592526403 785592526403
Product Height 0.56 1.42 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.202 0.09 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 7.0 (114.8) 7.0 (114.8)
Standard Package 25 25
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;