4" Square Swivel Fixture Hanger - Black

Southwire #: SC-5075BK Model #: SC-5075BK

4IN SQ SWVL FIXT HGR 1/2IN-3/4IN - BLACK

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole slots allow for fast installation
  • For use with 1/2" or 3/4" Conduit
  • For use with 1/2" or 3/4" Conduit
  • UL, CUL, RoHS Compliant

Specifications

Stock # SC-5075BK SC-5075BK
Model # SC-5075BK SC-5075BK
UPC # 785592116598 785592116598
Product Height 0.5 1.27 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.63 0.29 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 20 20
Color Black Black
Size 1/2" or 3/4" 1/2" or 3/4"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;