6 IN CABLE PROT PLATE WD SPIKE

Southwire #: SP-6 Model #: SP-6

6 IN CABLE PROT PLATE WD SPIKE

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

16-gauge thickness

  • Hammer-on installation
  • Spiked ends for wood studs
  • Clip tabs for metal studs
  • UL, CUL, RoHS Compliant

Specifications

Stock # SP-6 SP-6
UPC # 785592107305 785592107305
Product Height 0.55 1.40 inch cm
Product Width 1.65 4.19 inch cm
Product Weight 0.17 0.08 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;