7G MASON BX 2-1/2IND GANGABL

Southwire #: TB-725-G Model #: TB-725-G

7G MASON BX 2-1/2IND GANGABL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Up-front ground provision on box face for easy ground installation
  • Already assembled - saving time and labor cost
  • Brackets: Gangable

Specifications

Stock # TB-725-G TB-725-G
Model # TB-725-G TB-725-G
UPC # 785592411617 785592411617
Product Weight 2.06 0.93 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 98.0 (1605.5) 98.0 (1605.5)
Standard Package 10 10
Side Knockouts (18) 1/2" - 3/4" (18) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;