Cut In Box Old Work Mounting Clips - Pair

Southwire #: OWC Model #: OWC

OLD WORK CLIP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Old work ears are 2-screw, ear type
  • Old work box clips are designed to be used with 1/2" or 5/8" thick standard drywall
  • One pair of ears and clips are required per box to secure in wall
  • UL, RoHS Compliant

Specifications

Model # OWC OWC
UPC # 785592992604 785592992604
Product Height 0.45 1.14 inch cm
Product Width 0.87 2.21 inch cm
Product Weight 0.487 0.22 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver

Resources

There are no downloadable resources for this product.