Decorative Can Light Conversion Kit - 8" Diameter

Southwire #: CLC-800 Model #: CLC-800

RECES CAN LGHT CONV KIT 3.75""ID WH 8""RND

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • All mounting hardware included
  • Steel, painted white cover plate
  • Converts can light to accept pendants

Specifications

Model # CLC-800 CLC-800
UPC # 785592126108 785592126108
Product Height 1.56 3.96 inch cm
Product Width 8.0 20.32 inch cm
Product Weight 0.098 0.04 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 10 10
Color White White
Size 8" Round 8" Round

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;