Decorative Ceiling Box Trim Ring - 12" Diameter

Southwire #: CBD-1200 Model #: CBD-1200

CEILING TRIM RING 3-3/4" OPEN WH 12" RND

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Trim rings are mounted between finish surface and fixture canopy
  • UL, RoHS Compliant

Specifications

Model # CBD-1200 CBD-1200
UPC # 785592116185 785592116185
Product Height 0.12 0.30 inch cm
Product Width 12.0 30.48 inch cm
Product Weight 1.173 0.53 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 10 10
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Color White White
Size 12" Round 12" Round
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;