Door Jamb Switch Kit - White

Southwire #: DJSKWH Model #: DJSKWH

DOOR JAMB SWITCH KIT - WHITE

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Switch contains a normally-closed contact so that the circuit will be ON when the door is open
  • Kit consists of a push-button switch with a metal box and a cover plate
  • Mounting hardware is included
  • UL, CUL, RoHS Compliant

Specifications

Model # DJSKWH DJSKWH
UPC # 785592125088 785592125088
Product Height 0.55 1.40 inch cm
Product Width 0.43 1.09 inch cm
Product Weight 0.54 0.24 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 25 25
Color White White

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;