Duplex Device Eight Gang Multi-Gang Box Cover

Southwire #: GBDUP-8

FLAT DUPLEX COVER 8G

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • UL, CUL, RoHS Compliant

Specifications

UPC # 785592404497 785592404497
Product Height 0.1 0.25 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 1.56 0.71 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver

Resources

There are no downloadable resources for this product.