Fire Stop Putty Pad 7 X 7 X 1/8"

Southwire #: FSPAD Model #: FSPAD

FIRE STOP PUTTY PAD, 7 X 7 X 1/8 IN.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • In fire conditions, the pads expand to form and intumescent char that encloses the electrical box and seals off any openings that may allow the spread of flame, smoke, and toxic gases
  • Putty Pad is tested to ASTM-E90, has a STC Rating of 49, and a intumescent activation of 220 degrees Fahrenheit
  • UL, CUL, RoHS Compliant

Specifications

Model # FSPAD FSPAD
UPC # 785592987228 785592987228
Product Height 4.0 10.16 inch cm
Product Width 8.0 20.32 inch cm
Product Weight 0.38 0.17 lbs kg
Standard Package 25 25

Resources

There are no downloadable resources for this product.