Firestop Fire Blocking Foam Sealant

Southwire #: FSFOM Model #: FSFOM

FIRE STOP EXPAN FOAM - 12 OZ

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Type V, one and two-family residential construction
  • Foam has been tested [er ASTM-E814 (Modified) as an alternative fire blocking material and meets the International Residential Code standards for fire blocking penetrations in Type V Residential Construction
  • Air Freight Shipping May be Restricted
  • UL, CUL, RoHS Compliant

Specifications

Model # FSFOM FSFOM
UPC # 785592117656 785592117656
Product Height 8.5 21.59 inch cm
Product Width 5.7 14.48 inch cm
Product Weight 1.05 0.48 lbs kg
Material Polyeurethane Polyeurethane
Standard Package 25 25

Resources

There are no downloadable resources for this product.