Model # | MGSB-4OW MGSB-4OW | |
UPC # | 785592991300 785592991300 | |
Product Weight | 1.65 0.75 | lbs kg |
Material | Galvanized Steel Galvanized Steel | |
Cubic Capacity | 57.8 (947.2) 57.8 (947.2) | |
Standard Package | 5 5 | |
Side Knockouts | (8) 1/2" - 3/4" (8) 1/2" - 3/4" | |
Color | Silver Silver |
Bazaarvoice SAP Hybris Integration Version 2.8.2
Bazaarvoice SAP Hybris Integration Version 2.8.2