HEAVY-DUTY HB LIGHT FXT HOOK GASKET

Southwire #: CPMH1-VT

HEAVY-DUTY HB LIGHT FXT HOOK GASKET

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Specifications

Stock # CPMH1-VT CPMH1-VT
UPC # 785592120694 785592120694
Product Height 0.21 0.53 inch cm
Product Width 0.22 0.56 inch cm
Product Weight 0.433 0.20 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;