Oversized Handy Box Cover - GFCI

Southwire #: G20470 Model #: G20470

2-1/2X4-1/8 OS HNDY COV GFCI

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Captive cover screws for easy installation
  • UL, RoHS Compliant

Specifications

Stock # G20470 G20470
Model # G20470 G20470
UPC # 785592987532 785592987532
Product Height 0.19 0.48 inch cm
Product Width 0.15 0.38 inch cm
Product Weight 0.08 0.04 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 20 20
Bottom Knockouts (2) 1/2" - 3/4" (2) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;