Three Gang Masonry Box Extension, 2-1/2" Deep - W/ Conduit KO's

Southwire #: TBX-325 Model #: TBX-325

3G MASON BX EXT RNG 2-1/2IND

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Extension 6-32 mounting hardware included
  • UL, RoHS Compliant

Specifications

Model # TBX-325 TBX-325
UPC # 785592999702 785592999702
Product Height 2.5 6.35 inch cm
Product Width 5.63 14.30 inch cm
Product Weight 0.1 0.05 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 42.0 (688.5) 42.0 (688.5)
Standard Package 25 25
Bottom Knockouts (3) 1/2" (3) 1/2"
Side Knockouts (4) 1/2" - 3/4" (4) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;