Two Gang Bracketed Masonry Box, 3-1/2" Deep - Non-Gangable, W/ Conduit KO's

Southwire #: CB-2350 Model #: CB-2350

CONCRETE BLOCK W/STBLIZER 2G D

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Additional morter bracket secures box in place at the morter joint preventing unwanted repositioning or movement
  • Concentric combination KO's
  • Brackets: Mortar Bracket
  • UL, CUL, RoHS Compliant

Specifications

Model # CB-2350 CB-2350
UPC # 785592117519 785592117519
Product Height 3.56 9.04 inch cm
Product Width 3.19 8.10 inch cm
Product Weight 0.55 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 42.0 (688.4) 42.0 (688.4)
Standard Package 25 25
Side Knockouts (8) 1/2" - 3/4" (8) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;