4PK 40W SQUARE CANOPY LIGHT-BRONZE

Southwire #: F-CPS/40W/40K/BZ Model #: F-CPS/40W/40K/BZ

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Die-cast aluminum construction, powder coat finish with polycarbonate lens
  • Rated for Ingress Protection IP65 and Impact Rating IK08
  • Superior optical performance with uniform light distribution
  • Long functional life with significant energy savings
  • Hinged and removable mounting plate for easy installation

Specifications

UPC # 751338036413 751338036413