12PK LED RED EXIT W/BATTERY BACK UP

Southwire #: ES/LED/RW/B Model #: ES/LED/RW/B

Topaz's single or double face LED red exit sign with battery backup, is energy efficient and has a low-profile compact look. Read EXIT letters are 6” high with a ¾” stroke. This emergency unit is OSHA compliant and contains a long-lasting Ni-Cad battery backup for 90 minutes of essential illumination during a power outage.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 120/277V dual voltage operation
  • Red EXIT letters - 6” height and 3/4" stroke
  • High-impact, 5VA flame retardant thermoplastic ABS housing
  • Ceiling, wall, or side mounting capability (canopy included)
  • Test switch and AC supply indicator
  • Removeable knockout chevron directional arrows
  • Battery backup with accessible test button for 90 minutes of illumination during a power outage
  • Suitable for damp locatons
  • Meets NFPA 70, NFPA 101, UL924, NEC and OSHA standards

Specifications

UPC # 751338033481 751338033481