12PK WH LED EXIT SIGN W/BATTERY BACK UP

Southwire #: ES/LED/GW/B Model #: ES/LED/GW/B

Topaz's single or double face LED green exit sign with battery backup, is energy efficient and has a low-profile compact look. Read EXIT letters are 6” high with a ¾” stroke. This emergency unit is OSHA compliant and contains a long-lasting Ni-Cad battery backup for 90 minutes of essential illumination during a power outage.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • High-impact, 5VA flame retardant thermoplastic ABS housing
  • Ceiling, wall, or side mounting capability (canopy included)
  • Removeable knockout chevron directional arrows
  • Battery backup with accessible test button for 90 minutes of illumination during a power outage

Specifications

UPC # 751338034655 751338034655