4PK LED RED EXIT & EMERGENCY COMBO

Southwire #: ESC/LED/RW Model #: ESC/LED/RW

Topaz's emergency exit and lighting combo unit offers safety and security in an easy to install and compact design. This EXIT sign is both single and double faced and has two fully adjustable LED lamp heads for maximum lighting control, and removeable knockout chevron directional arrows. Emergency units are OSHA compliant and contain long lasting Ni-Cad battery backup for 90 minutes of essential illumination during a power outage.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 120/277V dual voltage operation
  • Red EXIT letters and two fully adjustable LED lamp heads
  • High-impact, 5VA flame retardant thermoplastic ABS housing
  • Ceiling, wall, or side mounting capability (canopy included)
  • Test switch and AC supply indicator
  • Removeable knockout chevron directional arrows
  • Battery backup with accessible test button for 90 minutes of illumination during a power outage
  • Suitable for damp locatons
  • Meets NFPA 70, NFPA 101, UL924, NEC and OSHA standards

Specifications

UPC # 751338033498 751338033498