4PK STEEL LED RED EXIT, NYC APPROVED

Southwire #: ES/LED/RW/B-NYC Model #: ES/LED/RW/B-NYC

City of New York approved heavy duty emergency exit unit offers high efficiency in an easy to install, durable package. This self-contained unit with sturdy steel design meets the requirements of all five boroughs of New York City. Emergency unit is OSHA compliant and contains a maintenance free and long-lasting Ni-Cad battery backup for 90 minutes of essential illumination during a power outage.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 120/277V dual voltage operation
  • Red EXIT letters - 8” height and 1” stroke
  • 20-gauge steel housing with white powder coating
  • Ceiling, wall, or side mounting capability (canopy included)
  • Test switch and AC supply indicator
  • Removeable knockout chevron directional arrows
  • Battery backup with accessible test button for 90 minutes of illumination during a power outage
  • Suitable for damp locations
  • Meets UL924, NFPA 101, NEC, and OSHA standards

Specifications

UPC # 751338031876 751338031876