A Lamps Products (51)

Filter By
Bulb Shape
+ Show More - Show Less
Base
+ Show More - Show Less
CCT
+ Show More - Show Less
T20
+ Show More - Show Less
Input Voltage
+ Show More - Show Less
LED A15 Lamp 6.5W, 3000K, 80CRI Dimmable
Model #: LA15-7W-830-D
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA15-7W-830-D
Specifications PDF
LED A15 Lamp 6.5W, 5000K, 80CRI Dimmable
Model #: LA15-7W-850-D
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA15-7W-850-D
Specifications PDF
LED A19 Lamp 15W Omnidirectional, 2700K Dimmable
Model #: LA19/15W/27K/D-46
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19/15W/27K/D-46
Specifications PDF
LED A19 Lamp 15W Omnidirectional, 3000K Dimmable
Model #: LA19/15W/30K/D-46
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19/15W/30K/D-46
Specifications PDF
LED A19 Lamp 15W Omnidirectional, 5000K Dimmable
Model #: LA19/15W/50K/D-46
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19/15W/50K/D-46
Specifications PDF
LED A19 Lamp 3W Green Color
Model #: LA19/3/GREEN-46
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19/3/GREEN-46
Specifications PDF
LED A19 Lamp 3W Red Color
Model #: LA19/3/RED-46
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19/3/RED-46
Specifications PDF
LED A19 Lamp, 12W, 3000K, Dimmable, 90CRI Dimmable
Model #: LA19/12W/930/D-33
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19/12W/930/D-33
Specifications PDF
LED A19 Lamp, 12W, 4000K, Dimmable, 90CRI Dimmable
Model #: LA19/12W/940/D-33
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19/12W/940/D-33
Specifications PDF
LED A19 Lamp, 12W, 5000K, Dimmable, 90CRI Dimmable
Model #: LA19/12W/950/D-33
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19/12W/950/D-33
Specifications PDF
LED A19 3-Way Omnidirectional Lamp 12W, 3000K, 80CRI
Model #: LA19/12/30K/3W-46
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19/12/30K/3W-46
Specifications PDF
LED A19 3-Way Omnidirectional Lamp, 3000K, 90CRI Dimmable
Model #: LA19/12W/927/D-33
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19/12W/927/D-33
Specifications PDF
LED A19 6W Omnidirectional Lamp, 4000K Dimmable
Model #: LA19/6W/40K/D-46
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19/6W/40K/D-46
Specifications PDF
LED A19 Lamp 10W, 2700K, 90CRI GU24D Base Dimmable
Model #: LA19/10/927/GU24D
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19/10/927/GU24D
Specifications PDF
LED A19 Lamp 10W, 4000K, 90CRI GU24D Base Dimmable
Model #: LA19/10/940/GU24D
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19/10/940/GU24D
Specifications PDF
LED A19 Lamp 11W, 2700K, 80CRI Dimmable
Model #: LA19/11W/27K/D-46
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19/11W/27K/D-46
Specifications PDF
LED A19 Lamp 15W Omnidirectional, 4000K Dimmable
Model #: LA19/15W/40K/D-46
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19/15W/40K/D-46
Specifications PDF
LED A19 Lamp 3W Blue Color
Model #: LA19/3/BLUE-46
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19/3/BLUE-46
Specifications PDF
LED A19 Lamp 3W Yellow Color
Model #: LA19/3/YELLOW-46
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19/3/YELLOW-46
Specifications PDF
LED A19 Lamp 9W, 3000K, 80CRI Non-Dimmable
Model #: LA19-9W-830
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19-9W-830
Specifications PDF
LED A19 Lamp 9W, 4000K, GU24D Base Dimmable
Model #: LA19/9W/40K/GU24D
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19/9W/40K/GU24D
Specifications PDF
LED A19 3-Way Omnidirectional Lamp 12W, 2700K, 80CRI
Model #: LA19/12/27K/3W-46
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19/12/27K/3W-46
Specifications PDF
LED A19 6W Omnidirectional Lamp, 2700K Dimmable
Model #: LA19/6W/27K/D-46
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19/6W/27K/D-46
Specifications PDF
LED A19 6W Omnidirectional Lamp, 3000K Dimmable
Model #: LA19/6W/30K/D-46
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: LA19/6W/30K/D-46
Specifications PDF
1-24 of 51