LED A21 Commercial Lamp, 25W, 4000K, 120-277V

Southwire #: LA21/25W/40K/UNV Model #: LA21/25W/40K/UNV

Topaz's 25W LED Commercial 4000K A-Shape Lamps are a high efficacy alternative for incandescent and HID replacements. This omnidirectional lamp is suitable for open and enclosed fixtures and can be used in a universal operating position. The advanced thermal management offers maximum heat dispensation for a long life in versatile applications from residential to commercial, and utility rooms to poultry farms.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • High efficacy and output replacement for Incandescent and HID replacement
  • Universal input voltage, 120-277V allows for installation across various applications
  • Omnidirectional light output
  • Suitable for both open and enclosed fixtures
  • Universal operating position
  • Advanced thermal management for heat dissipation and long life

Specifications

Stock # LA21/25W/40K/UNV LA21/25W/40K/UNV
UPC # 751338036734 751338036734

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;