Topaz LP30, 3000K, Performance PAR Lamps boast an exceptional color rendering index of 90 for crisp light in a variety of applications. Developed for use in both indoor and outdoor applications, these lamps can be used for commercial, residential and hospitality locations for recessed, track, security, landscape lighting and more. With a 40° beam angle and a shatter-resistant plastic lens, these lamps are suitable for wet locations: making them a durable choice in any environment.
T20 and T24 JA8: Select models can be used to comply with California Energy Commission’s Lighting Appliance Efficiency Regulations and High Efficacy LED light source requirements
90 CRI provides exceptional color rendering
Available in 25° narrow flood or 40° flood light options