4PK 6" IC/AT FIRE RATED NEW MODEL CAN

Southwire #: RH6/NLED/IC/AT/F Model #: RH6/NLED/IC/AT/F

Topaz 6" Shallow LED New Construction Recessed Downlight Fire Rated Housing is perfect for new building projects because they are made to strict fire safety codes. These LED housings are UL Fire Rated for up to two hours and have a double wall with non-combustible fiber insulation to keep flames and poisonous vapors out. These fire-rated housings are created for usage in multi-family, residential, and commercial settings. To meet different ceiling thicknesses, the housing can be adjusted up to 1-1/2", and the quick connector enables the quick installation of LED downlights.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Relocatable and adjustable swivel hanger bar with pre-installed nails
  • Adjustable housing to accommodate various ceiling thickness
  • Low-profile design to fit in shallow locations
  • Non-screw base quick connector for snap-in connection of LED downlights

Specifications

UPC # 751338036307 751338036307
Size 6" 6"

Resources

There are no downloadable resources for this product.