12PK 13W 48" LED T8 FROSTED GLASS 5000K

Southwire #: L4T8E/850/13F/ECO Model #: L4T8E/850/13F/ECO

Topaz’s Linear T8 ECO line is the perfect choice to replace traditional fluorescent lighting. These tubes offer energy savings of over 50%, along with a significantly extended lifespan. Tubes are compatible with existing ballast systems, making replacement of 4-foot FO32 lamps as simple as plug and play. Our LED tubes feature frosted glass lens, 310° light emitting area and seamless end-to-end glare-free illumination

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • UL Type A, ballast compatible. Works with instant start ballasts
  • Significant energy savings versus traditional fluorescents; life rating of 50,000 hours reduces maintenance costs
  • Seamless, end to end 310° light emitting area & frosted finish for smooth appearance
  • RoHS compliant and mercury free
  • Frosted glass tube construction
  • Replacement for 32W T8 fluorescent tubes
  • Rated for damp locations and suitable for use in enclosed fixtures

Specifications

UPC # 751338033207 751338033207
Size 4-FT 4-FT